Double toilet roll holder for wall mounting, stainless steel, surface satin finished, material thickness 2 mm, cylinder lock with Franke standard key, for 2 rolls with a maximum diameter of 140 mm, thief protected spindles, controlled paper consumption due to spindle stop mechanism, includes stainless steel screws and dowels.
Dimensions 335 x 98 x 132 mm (W x H x D)
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |