Publish your products
EXOS. WC cistern control EXOS0027
EXOS. WC cistern control EXOS0027

    EXOS. WC cistern control EXOS0027

    EXOS - A3000 open opto-electronic WC control for concealed toilet cistern. With option for external controlling options such as fittings settings and communication via ECC function controller or optional, bidirectional remote control.
    With waterproof electronic module with additional input for sensors to be provided by the client no more than 5 m away (e.g. support grips for disabled persons), low voltage motor, waterproof electric T-junction for connecting to system cable, mounting bracket and stainless steel cover plate with sensors and concealed screw fastening. Activated water hygiene flushing 24 hours after last activation and saving of statistical data. Separate power supply 24 V DC via AQUA 3000 open system accessories.

    Specification
    • Type of operation Sensor operation
      Protective system IP 68
      Power supply connection 24 V DC
      Functional principle Electronic self-closing
      Power consumption 4
      Type of flushing fitting For WC cistern
      Material casing Stainless steel
      Material code casing 1.4301 Chrome Nickel steel V2A
      Material fitting Synthetic
      Surface finish casing Brushed
      Default automatic hygiene flushing 24h after the last activity
      Type of sensor Opto-electronic sensor
    Technical specification
    • Unique ref.2030036621
    • Product familyFlushing systems
    • Product groupElectronic WC flushing systems
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Height (mm)147
    • Width (mm)207
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • Uniclass 2015 CodePr_75_50_18_93
    • Uniclass 2015 DescriptionUtility supply control panels

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit