Publish your products
F5S self-closing pillar tap F5SV1002
F5S self-closing pillar tap F5SV1002

    F5S self-closing pillar tap F5SV1002

    F5S self-closing pillar tap DN 15 for sanitary facilities. FRAMIC self-closing cartridge, hydraulically controlled, low-maintenance and stagnation-free, with ceramic disc technology, self-closing, flow pressure-independent due to medium-separated design. Stepless adjustment of flow duration. For connection to pre-mixed hot water or cold water via hose including strainer seal. All-metal construction, high-polished chromium-plated brass. Aerator with integrated flow regulator 3.0 l/min.
    Specification
    • Type of mounting      Tap hole
      Type of operation      Manual operation
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.15 liter per second
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      0.50 bar
      Volume flow rate at 3 bar      0.05 liter per second
      Inlet size      G3-8
      Type of mixing      No mixing
      Adjustable flow time      Yes
      Material fitting      Brass
      Sound insulation      No
      Spout projection      125.00 mm
      Surface finish fitting      Chromed
      Type of tap      Pillar tap
      Depressurised      No
      Thermal disinfection      No
      Protective shutdown      No
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds

    Technical specification
    • Unique ref.2030039426
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2021-06-01
    • Edition number1
    • Height (mm)170
    • Width (mm)50
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit