Publish your products
F5 Hood hair dryer F5DR2003
F5 Hood hair dryer F5DR2003

    F5 Hood hair dryer F5DR2003

    F5 hood hair dryer for wall mounting, opto-electronically controlled for touch-free activation, integrated ion technology, brushless and maintenance-free EC motor. Sensor range and safety switch-off for permanent reflexion adjustable using optional bidirectional remote control. Made of thermoplastic material, housing and mounting in light grey, drying recess in pearl gentian blue, with 4 air outlets for even hot air distribution. Operating voltage 230 V AC, 50/60 Hz Overall power 1300 W Heating power 1200 W Protective system IP23 Air quantity 190 m3/h = 53 l/s Air speed 8 m/s Noise level 66 db (A) Dimensions 280 x 331 x 307 mm (W x H x D)
    Specification
    • Overall depth      307.00 mm
      Overall height      331.00 mm
      Overall width      280.00 mm
      Type of mounting      Wall mounting
      Type of operation      Sensor operation
      Blower output      190.00 cubic metres per hour
      Input supply voltage Hz      50.00 hertz
      Input supply voltage V      230.00 volt
      Heating power      1,200.00 watt
      Motor power      55.00 watt
      Protective system IP      23
      Sound level      66.00 dB
      Total power      1,300.00 watt

    Technical specification
    • Unique ref.2030052324
    • Product familyDryers
    • Product groupHair dryers
    • TypeObject (single object)
    • Date of publishing2021-04-16
    • Edition number1
    • Height (mm)331
    • Width (mm)280
    • Depth (mm)307
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.2
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • Uniclass 2015 CodePr_40_70_62_36
    • Uniclass 2015 DescriptionHair driers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit