Publish your products
MEDCARE Foldable shower seat MEDC0013
MEDCARE Foldable shower seat MEDC0013

    MEDCARE Foldable shower seat MEDC0013

    MEDCARE foldable shower seat for wall mounting, with continuous and ergonomically shaped seat made of polyurethane, colour basalt grey, with integrated reinforcement frame, protection against accidental folding down, wall bracket made of stainless steel, surface satin finished, load capacity up to 150 kg, mounting material to be provided by the client. Dimensions 450 x 90 x 458 mm (W x H x D)
    Specification
    • back yes
      hidden fixing yes
      material stainless steel
      overall depth 458 mm
      overall height 95 mm
      overall width 450 mm
      type of fixing screw
      type of grab rail showerseat
      type of mounting wall mounting
    Technical specification
    • Unique ref.3600003783
    • Product familyGrab rails
    • Product groupShower seats and backs
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)90
    • Width (mm)450
    • Depth (mm)458
    Related
    • Material mainStainless steel
    • Material secondaryPolyurethane
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)6
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_06_83
    • Uniclass 2015 DescriptionShower seats

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit