Unique ref.: | laars-000008 |
---|---|
Brand: | LAARS Heating Systems |
Product family: | Condensing Boilers |
Product group: | NeoTherm |
Date of publishing: | 2011-01-13 |
Edition number: | 1 |
Type: | Object (single object) |
NeoTherm is a direct vent, sealed combustion, condensing hydronic boiler or volume water heater with up to 96% thermal efficiencies that modulate with a 5 to 1 turndown. It features an ASME stainless steel heat exchanger, spark ignition system and low NOx emissions (less than 10 ppm), for a package that's easy to use, and easy on the environment. NeoTherm is built standard with the new LAARS Integrated Control System that puts the ignition control, temperature control and high limit in one user-friendly device that does it all with an easy to use, large color touch screen interface. The PID control system has frost protection, and loads of other features.
Boiler Indoor Sizes: 285 to 850 MBH
Volume Water Indoor Sizes: 150 to 850 MBH
Outdoor Sizes: 150 to 850 MBH
FEATURES
Product url: | https://www.laars.com/products/product/neotherm |
---|---|
Installation instructions: | https://www.laars.com/products/product/neotherm |
COBie Product Data Sheet: | |
Product certification: | https://www.laars.com/products/product/neotherm |
Technical description: | https://www.laars.com/products/product/neotherm |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/laarsheatingsystems/product/laars-000008
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Boilers |
---|---|
IFC classification: | Boiler |
UNSPSC name: | Heating equipment and parts and accessories |
UNSPSC code: | 401018 |
Uniclass 1.4 Code: | JT10 |
Uniclass 1.4 Description: | Heating systems |
Uniclass 2.0 Code: | SS-60-45-40 |
Uniclass 2.0 Description: | Heating Systems |
Uniclass 2015 Code: | Ss_60_40_37 |
Uniclass 2015 Description: | Heating systems |
NBS Reference Code: | 60-45-40 |
NBS Reference Description: | Heating Systems |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-33 00 00 |
OmniClass Title: | HVAC Specific Products and Equipment |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Heat Flow Rate | 80 MBtu/hr ; 105 MBtu/hr ; 150 MBtu/hr ; 210 MBtu/hr ; 285 MBtu/hr ; 399 MBtu/hr ; 500 MBtu/hr ; 600 MBtu/hr ; 750 MBtu/hr ; 850 MBtu/hr |
Installation Method | Floor Mounted |
Name | Value |
---|---|
Supply Flow Connection Size | 1" NPT | 1-1/4" | 2" NPT |
Return Flow Connection Size | 1" NPT | 1-1/4" | 2" NPT |
Gas Connection Size | 1/2" NPT | 3/4" NPT | 1" NPT | 1-1/2" NPT |
Water Connection Size | 1-1/4" NPT | 1-1/2" NPT | 2" NPT |
Voltage | 120 V |
Vent Outlet Connection Size | 3" | 4" | 6" |
Air Inlet Connection Size | 3" | 4" | 6" |
Flow Rate | 60 gal/min|68 gal/min |
Service Location | Indoor |
Energy Source | Natural Gas | Propane Gas |
Heat Exchanger Material | Stainless Steel |
BIMobject®