We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

High-Efficiency MagnaTherm® with Laars Linc™ - Boilers & Water Heaters

Unique ref.: laars-000010
Brand: LAARS Heating Systems
Product family: Hot Water Heat Generators
Product group: MagnaTherm
Date of publishing: 2014-04-03
Edition number: 2
Type: Object (single object)
Download (15)

Field-Proven MagnaTherm with Advanced Laars Linc™ Control Platform
LAARS LINC™ 
Intuitive to use, touch screen control system includes advanced features such as auto cascade, intelligent redundancy, and quick start setup.

UP TO 96% THERMAL EFFICIENCY
Field proven, stainless steel heat exchanger outputs ultra-high thermal efficiences.

VARI-PRIME PUMP® CONTROL
Matches boiler modulation with variable speed boiler pump to increase total installed efficiency.

FLEXIBLE INSTALLATION
A small footprint, slim vertical design and removable top section help it to fit into tight mechanical rooms.

Many electrical packages available to meet job site voltage requirements; 120, 240, 480 or 600 VAC.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Boilers
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: JT20
Uniclass 1.4 Description: Gas and oil fired boilers
Uniclass 2.0 Code: PR-87-08
Uniclass 2.0 Description: Boilers
Uniclass 2015 Code: Pr_60_60_08
Uniclass 2015 Description: Boilers
NBS Reference Code: 87-08
NBS Reference Description: Boilers
CSI MasterFormat 2014 Code: 23 52 00
CSI MasterFormat 2014 Title: Heating Boilers
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • United States

BIMobject SEEK Properties

HVAC - Boilers

Name Value
Heat Flow Rate 1600 MBtu/hr ; 2000 MBtu/hr ; 2500 MBtu/hr ; 3000 MBtu/hr ; 3500 MBtu/hr ; 4000 MBtu/hr

LAARS Heating Systems

Properties

Name Value
Gas Connection Size 2" NPT
Water Connection Size 3" Groove Lock (or Flange) | 4" Groove Lock (or Flange)
Air Inlet Connection Size 7" | 10" | 12"
Vent Outlet Connection Size 8" | 10" | 12"
Service Location Indoor | Outdoor
Energy Source Natural Gas | Propane Gas

All BIM objects are real products from real manufacturers confirmed and approved