Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laattapiste/products/355fe4e4-fbf9-4596-abfc-ee68018a1df8
Home
Categories
Kitchen
Home Appliances
Brackets 195 mm for Pro-N washbasin, 2 pcs incl.mounting skrews
Available in United States
Laattapiste
Follow
Brackets 195 mm for Pro-N washbasin, 2 pcs incl.mounting skrews
This BIM object is produced in conjunction with Laattapiste - Mounting brackets for PRO-N washbasins.
Download
Technical specification
Technical specification
Unique ref.
LOAAP673
Product family
NORDIC
Product group
Accessories
Type
Object (single object)
Date of publishing
2013-09-10
Edition number
1
Depth (mm)
195
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Fastener
UNSPSC name
Angles
UNSPSC code
301015
Similar products
Continental Laundry
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
Continental CG45X2 ProDry2+ Commercial Stack Dryer
Download