Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
laattapiste/products/20509f16-7b0d-44fa-8398-6a34589f740c
Home
Categories
Kitchen
Home Appliances
VESILUKKO TÄYDELLINEN LATTIAPUTKI VALKOINEN MUOVIA
Available in United States
Laattapiste
Follow
VESILUKKO TÄYDELLINEN LATTIAPUTKI VALKOINEN MUOVIA
Tämä BIM esine on tuotettu yhdessä Laattapiste
Download
Technical specification
Technical specification
Unique ref.
PM92030F
Product family
NORDIC
Product group
Accessories
Type
Object (single object)
Date of publishing
2013-09-09
Edition number
1
Height (mm)
700
Width (mm)
255
Depth (mm)
32
Related
Related
Material main
Plastic
Material secondary
Plastic
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Kitchen - Home Appliances
IFC classification
Pipe Segment
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Similar products
Continental Laundry
LG Commercial Dryers
4.7
(
30
)
Download
SEPS2BIM
M1840 - Printer/Copier/Fax Combination
4.2
(
31
)
Download
SEPS2BIM
M1801 - Computer, Microprocessing, w/Flat Panel Monitor
3.2
(
57
)
Download
Continental Laundry
LG Commercial Washers for On-Premise Laundries
4.9
(
23
)
Download
Continental Laundry
Continental CG30X2 ProDry2+ Commercial Stack Dryer
Download
Continental Laundry
Continental CG45X2 ProDry2+ Commercial Stack Dryer
Download