LAMILUX Glass Skylight F100 Circular – Aesthetic, architectural charm and excellent energy values
With the LAMILUX Glass Skylight F100 Circular LAMILUX brings a true design object to the market setting stylish lighting emphasis in the private residential construction as well as in discerning administration buildings.
The round solution for flat roof windows combines aesthetic, architectural charm and excellent energy values.
• Available with double or triple isolation glazing with Ug-Values from 1,1 to 0,6 W/(m²K)
• Seven sizes are possible from 60 to 180 cm
• Heat insulated, seamless GRP-Frame in 30, 50 and 70 cm height with U-Values from 0,55 to 0,68 W/(m²K) (depends on the form)
• Equipped with a 24V strong SHEV in the fan variant
• An overall system which avoids thermal bridges
• Uw-Value from 1,3 to 1,0 W/(m²K) (with EN ISO 10077-1) für Ø120cm
Region availability
Europe | Oceania | Asia | North America |
---|---|---|---|
Austria | Australia | Israel | Mexico |
Bosnia and Herzegovina | India | United States | |
Belgium | Turkey | ||
Bulgaria | |||
Switzerland | |||
Czech Republic | |||
Germany | |||
Denmark | |||
Estonia | |||
Spain | |||
France | |||
United Kingdom | |||
Hungary | |||
Ireland | |||
Italy | |||
Lithuania | |||
Latvia | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Serbia | |||
Russia | |||
Sweden | |||
Slovakia | |||
Ukraine |