Publish your products
Linear Bar Grille L-BG, and Linear Bar Grille with damper L-BG-OB
Linear Bar Grille L-BG, and Linear Bar Grille with damper L-BG-OB
Linear Bar Grille L-BG, and Linear Bar Grille with damper L-BG-OB
Linear Bar Grille L-BG, and Linear Bar Grille with damper L-BG-OB
    LAMINAIRE

    Linear Bar Grille L-BG, and Linear Bar Grille with damper L-BG-OB

    4.6 out of 5 stars4.6(8 reviews)

    The L-BG is a Linear Bar Grille with Removable Core. Its -OB version has an airflow control damper.

    The airflow control in the L-BG-OB is done by regulating the knobs of the damper, operated by a flat tip screwdriver (-G).

    Specification
    • Blades characteristics: 4mm gauge, fixed, 1/2" spacing.
      Blade Deflection types: 0º, 15º, 30º.
      Nominal Size A (Lenght): From 12" through 72" in 2" increments.
      Nominal Size B (Height): 3", 4", 5", 6", 8", 10", 12".
      Material: Aluminum AA6063.
      Standard Finish: electrostatic powder coating White RAL 9003 or Laminaire Special Grey.

    Technical specification
    • Unique ref.L-BG
    • Product familyLinear Grilles and Diffusers
    • Product groupLinear Grilles and Diffusers
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGalvanized steel
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States