Publish your products
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
L-DR1000A – Round Diffuser
    LAMINAIRE

    L-DR1000A – Round Diffuser

    5.0 out of 5 stars5.0(6 reviews)

    Round ceiling diffuser. 

    Specification
      • Cones material: Aluminum 1100 HO 0.9mm gauge.
      • Standard finish: Electrostatic powder coating White RAL 9003 or Laminaire special grey
      • Includes installation neck (IR) with metal spring clips.
      • Optional Accessories: Radial damper for airflow control, available in sizes 6" to 14" (standard duct sizes).
    Technical specification
    • Unique ref.l-dr1000a-round-diffuser
    • Product familyRound diffuser
    • Product groupRound diffuser
    • TypeObject (single object)
    • Date of publishing2024-07-25
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04
    • Uniclass 2015 DescriptionAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 11
    • OmniClass TitleCeiling Ventilation Diffusers

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States