Publish your products
L-1100-A – Cone Diffuser
L-1100-A – Cone Diffuser
L-1100-A – Cone Diffuser
    LAMINAIRE

    L-1100-A – Cone Diffuser

    • Cone diffuser for high air volumes.
    • Made of steel or aluminum.
    • High resistance electrostatic white paint finish.
    • Modular T-BAR (24” x 24” outer frame measurement) for installations in 60 x 60 cm ceilings.
    • Metal plenum with 1” high neck.
    • Available in 6”, 8”, 10”, 12”, and 14” diameter necks.
    Technical specification
    • Unique ref.l-1100-a-cone-diffuser
    • Product familyCone Diffuser
    • Product groupCone Diffuser
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    Related
    • Material mainExtruded Aluminum
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States