Publish your products
Atelier Essence - Porcelain Veneers
Atelier Essence - Porcelain Veneers
Atelier Essence - Porcelain Veneers

    Atelier Essence - Porcelain Veneers

    Atelier, by definition, is a workshop or studio, especially one used by an artist or designer; according to this vision Landmark Ceramics designed its new array of precious wall surfaces made of porcelain. Either be an art craft or replica of engraving machinery Atelier brings to life expressive geometry and designs on the finest porcelain.

    ESSENCE 

    Essence Combed introduces a new decorative solution within Landmark’s Veneer World: a 3D texture characterized by bold grooves. The linear striations along with the interplay of shadows and light evoke the essence of traditional handcrafted tooled surface to showcase a combination of natural and geometric elements for a distinctive visual appeal.

    VENEER WORLD

    Traditional Veneer is reimagined to preserve its beauty and authentic stone feel, while pushing boundaries of material excellence thanks to highly performing porcelain veneer. Refined, modern surfaces, impervious to extreme temperature and unpredictable weather, immune to the signs of time. The tradition has a new future with porcelain veneers.

    COLORS

    Montauk White Combed, Montauk Grey Combed, Montauk Black Combed 

    APPLICATIONS

    STUNNING OUTDOOR ENVIRONMENTS: Walls, porches, swimming pools, fire-pits, outdoor kitchens, retaining walls, outdoor facades

    ELEGANT INDOOR SETTING: Living spaces, partitions, fireplaces, backsplashes, decorative walls, spas

    BENEFITS

    Fire resistant, mold resistant, light weight (approx 4 lbs/ft2), scratch resistant, doesn't bend, zero allergenes, zero VOC & PVC, zero formaldehyde, plastic free, stain resistant, frost resistant, zero VOC & PVC, UV Resistant, acid resistant, very long service life, zero smoke development, Eco friendly & recyclable, cost saving over time

    Technical specification
    • Unique ref.atelieressence
    • Product familyPorcelain Veneers
    • Product groupVeneer World - Atelier
    • TypeObject (single object)
    • Date of publishing2024-05-06
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit