Publish your products
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles
INFINITY - Porcelain Tiles & Grip Tiles

    INFINITY - Porcelain Tiles & Grip Tiles

    The collection features balanced graphics without excessive contrasts, highlighting a strong architectural style. Infinity is inspired by a mix of the finest and most contemporary natural limestones, arrayed in six subtle contemporary color ranging from warm shades of beige to cooler shades of gray. It’s a unique collection, ideal for designing in a free and versatile manner, also thanks to the impeccable technical performance of the best porcelain tiles.

    Infinity interprets contemporary trends, expression of a simple taste that is told through the soft and natural colors of the stone. A collection of surfaces that look rich and natural, and at the same time elegant and refined, ideal for large and spacious environments where the strength of the material is expressed in projects with minimalist lines.

    Colors: sky, absolute, cosmos, desert, space, earth

    Sizes: 12"x24" / 24"x24" / 24"x48" / wave

    Finishes: matt, grip

    Specification
    • PHYSICAL PROPERTIES TEST ASTM NORTH AMERICAN

      Water absorption* (tEST ASTM C373): ≤ 0.5%, COMPLY WITH ANSI A137.1

      DCOF Average dynamic coefficient of friction** (TEST ASTM BOT 3000): ≥ 0.42 ( ≥ 0.6 for the grip finish)

      Resistance to freeze/thaw cycling* (TEST ASTM C1026): RESISTANT

      Warpage (edge) (TEST ASTM C485): Warpage ± 0.4% or ± 0.05 in, COMPLY WITH ANSI A137.1

      Warpage (diagonal) (TEST ASTM C485): Warpage ± 0.4% or ± 0.07 in, COMPLY WITH ANSI A137.1

      Wedging (TEST ASTM C502): ± 0.25% or ± 0.03 in, COMPLY WITH ANSI A137.1

      Chemical resistance (TEST ASTM C650): UNAFFECTED

      Breaking strength (TEST ASTM C648): 250 lbf or greater, COMPLY WITH ANSI A137.1

      Thickness (TEST ASTM C499): Range: 0.04 in, COMPLY WITH ANSI A137.1

      * Average values referred to our production and related to the matt finish of the product.

      ** As far as values relating to the matt finish of the product and to tests carried out by certified external laboratories whose results are available upon request at Headoffice, we are willing to check the lot

      you are interested in purchasing.

      • Be sure to use tiles belonging to the same caliber.
      • Test results are available on request.
      • Landmark tiles can be slippery when wet. We recommend to make sure that the surface is always dry.
      • The information provided can be subject to change. Please refer to lcusa.com for the latest, most accurate and up-to-date information

      Keywords: tile, tiles, floor, floor tile, porcelain, stone, ceramic, ceramic tile, ceramic tiles, ceramic floor, wall tile, wall tiles, porcelain tiles, porcelain floor, porcelain tile, porcelain floors, stone, stone look, limestone

    Technical specification
    • Unique ref.infinity-porcelain-tile
    • Product familyPorcelain Tiles
    • Product groupLandmark Stone
    • TypeObject (single object)
    • Date of publishing2021-04-22
    • Edition number1
    Related
    • Material mainPorcelain
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • ETIM CodeEC011340
    • ETIM NameCeramic tile
    • UNSPSC nameCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 17 11
    • OmniClass TitlePorcelain Tile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit