Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/655650f0-2e69-4121-b8c3-53be282eabbf
Home
Categories
Electrical
Distribution
Klemmschiene rechtwinklig fvz
Unavailable in United States
lanz oensingen ag
Follow
Klemmschiene rechtwinklig fvz
Zum rechtwinklingen Anschrauben, inkl. 2 Spannschrauben M10
Download
Specification
Specification
Art.Nr
302021
ELDAS®-Nr
-
Werkstoff
Stahl - DC01
Länge
140.5 mm
Breite
40 mm
Höhe
55 mm
Gewicht
0.43 kg
Blechstärke
6 mm
Technical specification
Technical specification
Unique ref.
302021
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
55
Width (mm)
40
Depth (mm)
140.5
Links
Links
Product url
https://lanz-oens.ch/de/p/klemmschiene-rechtwinklig-fvz-302021
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.43
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download