Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/c8429689-023f-4412-9255-669cc0e1b5c3
Home
Categories
Electrical
Distribution
Halbnutenstein A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Halbnutenstein A4, 1.4404
Halbnutestein zur Verbindung von Multifix C-Profilen 25x50. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
302473
ELDAS®-Nr
-
Werkstoff
Rostfreier Stahl - 1.4404
Länge
31.5 mm
Breite
40 mm
Höhe
20 mm
Gewicht
0.068 kg
Technical specification
Technical specification
Unique ref.
302473
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
20
Width (mm)
40
Depth (mm)
31.5
Links
Links
Product url
https://lanz-oens.ch/de/p/halbnutenstein-a4-302473
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.068
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Vertiv
Vertiv™ Liebert® EXL S1 UPS
Download