Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/0e9163f7-6950-4e8e-a8ec-7e607224e886
Home
Categories
Electrical
Distribution
Erdungsklemme isolationsdurchdringend gvz
Unavailable in United States
lanz oensingen ag
Follow
Erdungsklemme isolationsdurchdringend gvz
Isolationsdurchdringender Gitterbahn-Verbinder.
Download
Specification
Specification
Art.Nr
304600
ELDAS®-Nr
127099126
Werkstoff
Stahl - DC01
Länge
40 mm
Breite
20 mm
Höhe
29 mm
Gewicht
0.042 kg
Technical specification
Technical specification
Unique ref.
304600
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
29
Width (mm)
20
Depth (mm)
40
Links
Links
Product url
https://lanz-oens.ch/de/p/erdungsklemme-isolationsdurchdringend-gvz-304600
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.042
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download