Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/09b0ca96-3f7b-4f7f-a5a3-6537aeea9975
Home
Categories
Electrical
Distribution
Schraubengarnitur M10 x 25 A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Schraubengarnitur M10 x 25 A4, 1.4404
Schraubengarnitur M10. Verdrehsicher. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
304611
ELDAS®-Nr
127099086
Werkstoff
Rostfreier Stahl - 1.4404
Länge
24 mm
Breite
24 mm
Höhe
30.5 mm
Gewicht
0.044 kg
Technical specification
Technical specification
Unique ref.
304611
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
30.5
Width (mm)
24
Depth (mm)
24
Links
Links
Product url
https://lanz-oens.ch/de/p/schraubengarnitur-m10-x-25-a4-304611
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.044
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download