Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/f373bf32-55df-4a6c-8cb9-a8367f878a3c
Home
Categories
Electrical
Distribution
Clip für Gitterbahnen schraubenlose Befestigung
Unavailable in United States
lanz oensingen ag
Follow
Clip für Gitterbahnen schraubenlose Befestigung
Steckbarer Clip zur Befestigung auf Auslegern.
Download
Specification
Specification
Art.Nr
304647
ELDAS®-Nr
127029016
Werkstoff
Stahl - DC01
Länge
48 mm
Breite
15 mm
Höhe
20 mm
Gewicht
0.007 kg
Technical specification
Technical specification
Unique ref.
304647
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
20
Width (mm)
15
Depth (mm)
48
Links
Links
Product url
https://lanz-oens.ch/de/p/clip-fur-gitterbahnen-schraubenlose-befestigung-304647
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.007
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download