Publish your products
Gitterbahn-Bogen 90° 100 x 60 A4, 1.4404
Gitterbahn-Bogen 90° 100 x 60 A4, 1.4404

    Gitterbahn-Bogen 90° 100 x 60 A4, 1.4404

    Zum Verbinden verschiedener Ebenen oder von waagrecht und senkrecht zueinander stehender Gitterbahnen. Rostfreier Stahl.

    Varianten

    • Gitterbahn-Bogen 90° 400 x 60 A4, 1.4404 (Art.Nr: 306010)
    • Gitterbahn-Bogen 90° 300 x 60 A4, 1.4404 (Art.Nr: 306009)
    • Gitterbahn-Bogen 90° 200 x 60 A4, 1.4404 (Art.Nr: 306008)
    Specification
    • Art.Nr306007
      ELDAS®-Nr127024506
      WerkstoffRostfreier Stahl - 1.4404
      Länge441 mm
      Breite441 mm
      Höhe60 mm
      Gewicht0.684 kg
      Blechstärke4 mm

      Varianten

      Gitterbahn-Bogen 90° 400 x 60 A4, 1.4404
      Art.Nr: 306010 | ELDAS®-Nr: 127024536 | Breite: 741 mm | Höhe: 60 mm | Gewicht: 1.7 kg

      Gitterbahn-Bogen 90° 300 x 60 A4, 1.4404
      Art.Nr: 306009 | ELDAS®-Nr: 127024526 | Breite: 641 mm | Höhe: 60 mm | Gewicht: 1.335 kg

      Gitterbahn-Bogen 90° 200 x 60 A4, 1.4404
      Art.Nr: 306008 | ELDAS®-Nr: 127024516 | Breite: 541 mm | Höhe: 60 mm | Gewicht: 1.07 kg

    Technical specification
    • Unique ref.306007
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)441
    • Depth (mm)441
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.684
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit