Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/c0fcb34d-4618-4e13-9522-e836cec21fa6
Home
Categories
Electrical
Distribution
Universalwinkel 90° 100 x 50 A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Universalwinkel 90° 100 x 50 A4, 1.4404
Winkel 100x50 zur universellen Montage. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
306125
ELDAS®-Nr
127099366
Werkstoff
Rostfreier Stahl - 1.4404
Länge
50 mm
Breite
50 mm
Höhe
100 mm
Gewicht
0.137 kg
Technical specification
Technical specification
Unique ref.
306125
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
100
Width (mm)
50
Depth (mm)
50
Links
Links
Product url
https://lanz-oens.ch/de/p/universalwinkel-90-100-x-50-a4-306125
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.137
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download