Publish your products
Deckel 100 x 60 A4, 1.4404

Deckel 100 x 60 A4, 1.4404

Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation. Rostfreier Stahl.

Varianten

  • Deckel 400 x 60 A4, 1.4404 (Art.Nr: 306213)
  • Deckel 300 x 60 A4, 1.4404 (Art.Nr: 306212)
  • Deckel 200 x 60 A4, 1.4404 (Art.Nr: 306211)
Specification
  • Art.Nr306210
    ELDAS®-Nr127003006
    WerkstoffRostfreier Stahl - 1.4404
    Länge3000 mm
    Breite128.5 mm
    Höhe13 mm
    Gewicht3.698 kg
    Blechstärke1 mm

    Varianten

    Deckel 400 x 60 A4, 1.4404
    Art.Nr: 306213 | ELDAS®-Nr: 127003036 | Breite: 428.5 mm | Höhe: 13 mm | Gewicht: 10.898 kg

    Deckel 300 x 60 A4, 1.4404
    Art.Nr: 306212 | ELDAS®-Nr: 127003026 | Breite: 328.5 mm | Höhe: 13 mm | Gewicht: 8.498 kg

    Deckel 200 x 60 A4, 1.4404
    Art.Nr: 306211 | ELDAS®-Nr: 127003016 | Breite: 228.5 mm | Höhe: 13 mm | Gewicht: 6.098 kg

Technical specification
  • Unique ref.306210
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)13
  • Width (mm)128.5
  • Depth (mm)3000
Related
  • Material mainStainless steel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)3.698
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit