Publish your products
G-Kanal 50 x 50
G-Kanal 50 x 50

    G-Kanal 50 x 50

    Stahl Ø 4mm. Polyethylenbeschichtet, halogenfrei. Schraubenlos montierbar.

    Varianten

    • G-Kanal 100 x 150 (Art.Nr: 307010)
    • G-Kanal 75 x 125 (Art.Nr: 307006)
    • G-Kanal 75 x 100 (Art.Nr: 307005)
    • G-Kanal 50 x 100 (Art.Nr: 307002)
    • G-Kanal 50 x 75 (Art.Nr: 307001)
    Specification
    • Art.Nr307000
      ELDAS®-Nr127020206
      WerkstoffStahl - S235JRC
      Länge1954 mm
      Breite50 mm
      Höhe50 mm
      Gewicht1.7 kg
      Blechstärke4 mm

      Varianten

      G-Kanal 100 x 150
      Art.Nr: 307010 | ELDAS®-Nr: 127020276 | Breite: 150 mm | Höhe: 100 mm | Gewicht: 3.528 kg

      G-Kanal 75 x 125
      Art.Nr: 307006 | ELDAS®-Nr: 127020256 | Breite: 125 mm | Höhe: 75 mm | Gewicht: 2.908 kg

      G-Kanal 75 x 100
      Art.Nr: 307005 | ELDAS®-Nr: 127020246 | Breite: 100 mm | Höhe: 75 mm | Gewicht: 2.397 kg

      G-Kanal 50 x 100
      Art.Nr: 307002 | ELDAS®-Nr: 127020226 | Breite: 100 mm | Höhe: 50 mm | Gewicht: 2.115 kg

      G-Kanal 50 x 75
      Art.Nr: 307001 | ELDAS®-Nr: 127020216 | Breite: 75 mm | Höhe: 50 mm | Gewicht: 1.8 kg

    Technical specification
    • Unique ref.307000
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)50
    • Width (mm)50
    • Depth (mm)1954
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit