Publish your products
Mini-Hakenschiene 50 mm 2 x 2 Haken

Mini-Hakenschiene 50 mm 2 x 2 Haken

Befestigung an Wänden, Decken und Stützen. Stahl beschichtet.

Varianten

  • Mini-Hakenschiene 2000 mm 80 x 2 Haken (Art.Nr: 307040)
  • Mini-Hakenschiene 300 mm 12 x 2 Haken (Art.Nr: 307034)
  • Mini-Hakenschiene 200 mm 8 x 2 Haken (Art.Nr: 307033)
  • Mini-Hakenschiene 125 mm 5 x 2 Haken (Art.Nr: 307032)
  • Mini-Hakenschiene 75 mm 3 x 2 Haken (Art.Nr: 307031)
Specification
  • Art.Nr307030
    ELDAS®-Nr127028606
    WerkstoffStahl - DC01
    Länge50 mm
    Breite28 mm
    Höhe14.6 mm
    Gewicht0.03 kg
    Blechstärke2 mm

    Varianten

    Mini-Hakenschiene 2000 mm 80 x 2 Haken
    Art.Nr: 307040 | ELDAS®-Nr: 127028676 | Breite: 28 mm | Höhe: 14.6 mm | Gewicht: 0.336 kg

    Mini-Hakenschiene 300 mm 12 x 2 Haken
    Art.Nr: 307034 | ELDAS®-Nr: 127028646 | Breite: 28 mm | Höhe: 14.6 mm | Gewicht: 0.178 kg

    Mini-Hakenschiene 200 mm 8 x 2 Haken
    Art.Nr: 307033 | ELDAS®-Nr: 127028636 | Breite: 28 mm | Höhe: 14.6 mm | Gewicht: 0.115 kg

    Mini-Hakenschiene 125 mm 5 x 2 Haken
    Art.Nr: 307032 | ELDAS®-Nr: 127028626 | Breite: 28 mm | Höhe: 14.6 mm | Gewicht: 0.07 kg

    Mini-Hakenschiene 75 mm 3 x 2 Haken
    Art.Nr: 307031 | ELDAS®-Nr: 127028616 | Breite: 28 mm | Höhe: 14.6 mm | Gewicht: 0.03 kg

Technical specification
  • Unique ref.307030
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)14.6
  • Width (mm)28
  • Depth (mm)50
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.03
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit