Publish your products
Gitterbahn Schaltschrank 100 x 60 x 1879
Gitterbahn Schaltschrank 100 x 60 x 1879

    Gitterbahn Schaltschrank 100 x 60 x 1879

    Varianten

    • Gitterbahn Schaltschrank 200 x 60 x 1879 (Art.Nr: 307162)
    • Gitterbahn Schaltschrank 300 x 60 x 1879 (Art.Nr: 307163)
    • Gitterbahn Schaltschrank 400 x 60 x 1879 (Art.Nr: 307164)
    Specification
    • Art.Nr307161
      WerkstoffStahl - S235JRC
      Länge1879 mm
      Breite114 mm
      Höhe71.5 mm
      Gewicht1.7 kg

      Varianten

      Gitterbahn Schaltschrank 200 x 60 x 1879
      Art.Nr: 307162 | Breite: 214 mm | Höhe: 71.5 mm | Gewicht: 2.35 kg

      Gitterbahn Schaltschrank 300 x 60 x 1879
      Art.Nr: 307163 | Breite: 314 mm | Höhe: 71.5 mm | Gewicht: 3 kg

      Gitterbahn Schaltschrank 400 x 60 x 1879
      Art.Nr: 307164 | Breite: 414 mm | Höhe: 71.5 mm | Gewicht: 3.6 kg

    Technical specification
    • Unique ref.307161
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)114
    • Depth (mm)1879
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit