Publish your products
Gitterbahn 100 x 60
Gitterbahn 100 x 60

    Gitterbahn 100 x 60

    Stahl Ø 4mm. Polyethylenbeschichtet, halogenfrei. Schraubenlos montierbar.

    Varianten

    • Gitterbahn 600 x 60 (Art.Nr: 307185)
    • Gitterbahn 500 x 60 (Art.Nr: 307184)
    • Gitterbahn 400 x 60 (Art.Nr: 307183)
    • Gitterbahn 300 x 60 (Art.Nr: 307182)
    • Gitterbahn 200 x 60 (Art.Nr: 307181)
    Specification
    • Art.Nr307180
      ELDAS®-Nr127020006
      WerkstoffStahl - S235JRC
      Länge3004 mm
      Breite114 mm
      Höhe71.5 mm
      Gewicht2.704 kg
      Blechstärke4 mm

      Varianten

      Gitterbahn 600 x 60
      Art.Nr: 307185 | ELDAS®-Nr: 127020056 | Breite: 614 mm | Höhe: 71.5 mm | Gewicht: 7.7 kg

      Gitterbahn 500 x 60
      Art.Nr: 307184 | ELDAS®-Nr: 127020046 | Breite: 514 mm | Höhe: 71.5 mm | Gewicht: 6.718 kg

      Gitterbahn 400 x 60
      Art.Nr: 307183 | ELDAS®-Nr: 127020036 | Breite: 414 mm | Höhe: 71.5 mm | Gewicht: 5.698 kg

      Gitterbahn 300 x 60
      Art.Nr: 307182 | ELDAS®-Nr: 127020026 | Breite: 314 mm | Höhe: 71.5 mm | Gewicht: 4.7 kg

      Gitterbahn 200 x 60
      Art.Nr: 307181 | ELDAS®-Nr: 127020016 | Breite: 214 mm | Höhe: 71.5 mm | Gewicht: 3.701 kg

    Technical specification
    • Unique ref.307180
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)114
    • Depth (mm)3004
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.704
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit