Publish your products
Flachgitter 100
Flachgitter 100

    Flachgitter 100

    Stahl Ø 4mm. Polyethylenbeschichtet, halogenfrei. Schraubenlos montierbar.

    Varianten

    • Flachgitter 200 (Art.Nr: 307193)
    • Flachgitter 400 (Art.Nr: 307195)
    • Flachgitter 300 (Art.Nr: 307194)
    Specification
    • Art.Nr307192
      ELDAS®-Nr127020606
      WerkstoffStahl - S235JRC
      Länge3004 mm
      Breite211 mm
      Höhe25 mm
      Gewicht2.704 kg
      Blechstärke4 mm

      Varianten

      Flachgitter 200
      Art.Nr: 307193 | ELDAS®-Nr: 127020616 | Breite: 311 mm | Höhe: 25 mm | Gewicht: 3.701 kg

      Flachgitter 400
      Art.Nr: 307195 | ELDAS®-Nr: 127020636 | Breite: 511 mm | Höhe: 25 mm | Gewicht: 5.696 kg

      Flachgitter 300
      Art.Nr: 307194 | ELDAS®-Nr: 127020626 | Breite: 411 mm | Höhe: 25 mm | Gewicht: 4.698 kg

    Technical specification
    • Unique ref.307192
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)25
    • Width (mm)211
    • Depth (mm)3004
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.704
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit