Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/033e0487-2858-4268-81ef-5e5b4571bde1
Home
Categories
Electrical
Distribution
L-Kanal Schaltschrank 127 x 61 x 1804
Unavailable in United States
lanz oensingen ag
Follow
L-Kanal Schaltschrank 127 x 61 x 1804
Download
Specification
Specification
Art.Nr
307217
Werkstoff
Stahl - S235JRC
Länge
1804 mm
Breite
40 mm
Höhe
77 mm
Gewicht
1.4 kg
Technical specification
Technical specification
Unique ref.
307217
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
77
Width (mm)
40
Depth (mm)
1804
Links
Links
Product url
https://lanz-oens.ch/de/p/l-kanal-72-x-36-x-1804-791972005
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
1.4
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
ABB
1PH Load Centers Canadian
5.0
(
8
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Chalfant Manufacturing Company
Ladder Tray
4.1
(
13
)
Download
Atkore
P1000T - 1-5/8 x 1-5/8 - 12 Gauge Slotted
Download