Publish your products
Gelenkverbinder 110 ZMA
Gelenkverbinder 110 ZMA

    Gelenkverbinder 110 ZMA

    Zum seitlichen Verbinden von Stossstellen. Vertikal abgewinkelt. Inkl. Schraubengarnituren M6. Montage aussen.

    Specification
    • Art.Nr307634
      ELDAS®-Nr127008136
      WerkstoffStahl - S250GD
      Länge280 mm
      Breite13 mm
      Höhe100 mm
      Gewicht0.37 kg
      Blechstärke1.5 mm
    Technical specification
    • Unique ref.307634
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)100
    • Width (mm)13
    • Depth (mm)280
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.37
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit