Publish your products
Deckel 100 x 60 ZMA

Deckel 100 x 60 ZMA

Schutz der Kabel vor Beschädigungen und Schmutz, zusätzliche Sicherung durch Halteklammern bei vertikaler Installation.

Varianten

  • Deckel 600 x 60 ZMA (Art.Nr: 307735)
  • Deckel 500 x 60 ZMA (Art.Nr: 307734)
  • Deckel 400 x 60 ZMA (Art.Nr: 307733)
  • Deckel 300 x 60 ZMA (Art.Nr: 307732)
  • Deckel 200 x 60 ZMA (Art.Nr: 307731)
Specification
  • Art.Nr307730
    ELDAS®-Nr127013006
    WerkstoffStahl - S250GD
    Länge3000 mm
    Breite128.5 mm
    Höhe13 mm
    Gewicht3.627 kg
    Blechstärke1 mm

    Varianten

    Deckel 600 x 60 ZMA
    Art.Nr: 307735 | ELDAS®-Nr: 127013056 | Breite: 628.5 mm | Höhe: 13 mm | Gewicht: 15.404 kg

    Deckel 500 x 60 ZMA
    Art.Nr: 307734 | ELDAS®-Nr: 127013046 | Breite: 528.5 mm | Höhe: 13 mm | Gewicht: 13.049 kg

    Deckel 400 x 60 ZMA
    Art.Nr: 307733 | ELDAS®-Nr: 127013036 | Breite: 428.5 mm | Höhe: 13 mm | Gewicht: 10.694 kg

    Deckel 300 x 60 ZMA
    Art.Nr: 307732 | ELDAS®-Nr: 127013026 | Breite: 328.5 mm | Höhe: 13 mm | Gewicht: 8.339 kg

    Deckel 200 x 60 ZMA
    Art.Nr: 307731 | ELDAS®-Nr: 127013016 | Breite: 228.5 mm | Höhe: 13 mm | Gewicht: 5.982 kg

Technical specification
  • Unique ref.307730
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)13
  • Width (mm)128.5
  • Depth (mm)3000
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)3.627
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit