Publish your products
Winkel 45° NW 100 x 110 ZMA
Winkel 45° NW 100 x 110 ZMA

    Winkel 45° NW 100 x 110 ZMA

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle.

    Varianten

    • Winkel 45° NW 600 x 110 ZMA (Art.Nr: 307783)
    • Winkel 45° NW 500 x 110 ZMA (Art.Nr: 307782)
    • Winkel 45° NW 400 x 110 ZMA (Art.Nr: 307781)
    • Winkel 45° NW 300 x 110 ZMA (Art.Nr: 307780)
    • Winkel 45° NW 200 x 110 ZMA (Art.Nr: 307779)
    Specification
    • Art.Nr307778
      ELDAS®-Nr127014806
      WerkstoffStahl - S250GD
      Länge206 mm
      Breite170 mm
      Höhe110 mm
      Gewicht0.463 kg
      Blechstärke1 mm

      Varianten

      Winkel 45° NW 600 x 110 ZMA
      Art.Nr: 307783 | ELDAS®-Nr: 127014856 | Breite: 727 mm | Höhe: 110 mm | Gewicht: 3.194 kg

      Winkel 45° NW 500 x 110 ZMA
      Art.Nr: 307782 | ELDAS®-Nr: 127014846 | Breite: 620 mm | Höhe: 110 mm | Gewicht: 2.571 kg

      Winkel 45° NW 400 x 110 ZMA
      Art.Nr: 307781 | ELDAS®-Nr: 127014836 | Breite: 510 mm | Höhe: 110 mm | Gewicht: 2 kg

      Winkel 45° NW 300 x 110 ZMA
      Art.Nr: 307780 | ELDAS®-Nr: 127014826 | Breite: 403 mm | Höhe: 110 mm | Gewicht: 1.507 kg

      Winkel 45° NW 200 x 110 ZMA
      Art.Nr: 307779 | ELDAS®-Nr: 127014816 | Breite: 278 mm | Höhe: 110 mm | Gewicht: 0.767 kg

    Technical specification
    • Unique ref.307778
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)110
    • Width (mm)170
    • Depth (mm)206
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.463
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit