Publish your products
Deckel zu Winkel 45° NW 100 x 110 ZMA
Deckel zu Winkel 45° NW 100 x 110 ZMA

    Deckel zu Winkel 45° NW 100 x 110 ZMA

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation.

    Varianten

    • Deckel zu Winkel 45° NW 600 x 110 ZMA (Art.Nr: 307833)
    • Deckel zu Winkel 45° NW 500 x 110 ZMA (Art.Nr: 307832)
    • Deckel zu Winkel 45° NW 400 x 110 ZMA (Art.Nr: 307831)
    • Deckel zu Winkel 45° NW 300 x 110 ZMA (Art.Nr: 307830)
    • Deckel zu Winkel 45° NW 200 x 110 ZMA (Art.Nr: 307829)
    Specification
    • Art.Nr307828
      ELDAS®-Nr127014776
      WerkstoffStahl - S250GD
      Länge215 mm
      Breite177 mm
      Höhe14 mm
      Gewicht0.23 kg
      Blechstärke1 mm

      Varianten

      Deckel zu Winkel 45° NW 600 x 110 ZMA
      Art.Nr: 307833 | ELDAS®-Nr: 127014896 | Breite: 734 mm | Höhe: 14 mm | Gewicht: 2.47 kg

      Deckel zu Winkel 45° NW 500 x 110 ZMA
      Art.Nr: 307832 | ELDAS®-Nr: 127014886 | Breite: 625 mm | Höhe: 14 mm | Gewicht: 1.87 kg

      Deckel zu Winkel 45° NW 400 x 110 ZMA
      Art.Nr: 307831 | ELDAS®-Nr: 127014876 | Breite: 516.5 mm | Höhe: 14 mm | Gewicht: 1.4 kg

      Deckel zu Winkel 45° NW 300 x 110 ZMA
      Art.Nr: 307830 | ELDAS®-Nr: 127014796 | Breite: 408 mm | Höhe: 14 mm | Gewicht: 0.995 kg

      Deckel zu Winkel 45° NW 200 x 110 ZMA
      Art.Nr: 307829 | ELDAS®-Nr: 127014786 | Breite: 284 mm | Höhe: 14 mm | Gewicht: 0.45 kg

    Technical specification
    • Unique ref.307828
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)14
    • Width (mm)177
    • Depth (mm)215
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.23
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit