Publish your products
Deckel zu T-Abgang 100 x 110 ZMA
Deckel zu T-Abgang 100 x 110 ZMA

    Deckel zu T-Abgang 100 x 110 ZMA

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation.

    Varianten

    • Deckel zu T-Abgang 400 x 110 ZMA (Art.Nr: 307843)
    • Deckel zu T-Abgang 300 x 110 ZMA (Art.Nr: 307842)
    • Deckel zu T-Abgang 200 x 110 ZMA (Art.Nr: 307841)
    Specification
    • Art.Nr307840
      ELDAS®-Nr127015276
      WerkstoffStahl - S250GD
      Länge410 mm
      Breite134 mm
      Höhe15 mm
      Gewicht0.33 kg
      Blechstärke1 mm

      Varianten

      Deckel zu T-Abgang 400 x 110 ZMA
      Art.Nr: 307843 | ELDAS®-Nr: 127015376 | Breite: 237 mm | Höhe: 15 mm | Gewicht: 1.3 kg

      Deckel zu T-Abgang 300 x 110 ZMA
      Art.Nr: 307842 | ELDAS®-Nr: 127015296 | Breite: 237 mm | Höhe: 15 mm | Gewicht: 1.13 kg

      Deckel zu T-Abgang 200 x 110 ZMA
      Art.Nr: 307841 | ELDAS®-Nr: 127015286 | Breite: 134 mm | Höhe: 15 mm | Gewicht: 0.42 kg

    Technical specification
    • Unique ref.307840
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)15
    • Width (mm)134
    • Depth (mm)410
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.33
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit