Publish your products
Deckel zu T-Abgang kompakt NW 100 ZMA

Deckel zu T-Abgang kompakt NW 100 ZMA

Varianten

  • Deckel zu T-Abgang kompakt NW 200 ZMA (Art.Nr: 307917)
  • Deckel zu T-Abgang kompakt NW 300 ZMA (Art.Nr: 307918)
  • Deckel zu T-Abgang kompakt NW 400 ZMA (Art.Nr: 307919)
  • Deckel zu T-Abgang kompakt NW 500 ZMA (Art.Nr: 307920)
  • Deckel zu T-Abgang kompakt NW 600 ZMA (Art.Nr: 307921)
Specification
  • Art.Nr307916
    ELDAS®-Nr127053546
    WerkstoffStahl - S250GD
    Länge297.6 mm
    Breite73 mm
    Höhe15 mm
    Gewicht0.15 kg

    Varianten

    Deckel zu T-Abgang kompakt NW 200 ZMA
    Art.Nr: 307917 | ELDAS®-Nr: 127053556 | Breite: 73 mm | Höhe: 15 mm | Gewicht: 0.21 kg

    Deckel zu T-Abgang kompakt NW 300 ZMA
    Art.Nr: 307918 | ELDAS®-Nr: 127053566 | Breite: 73 mm | Höhe: 15 mm | Gewicht: 0.27 kg

    Deckel zu T-Abgang kompakt NW 400 ZMA
    Art.Nr: 307919 | ELDAS®-Nr: 127053576 | Breite: 73 mm | Höhe: 15 mm | Gewicht: 0.32 kg

    Deckel zu T-Abgang kompakt NW 500 ZMA
    Art.Nr: 307920 | ELDAS®-Nr: 127053586 | Breite: 73 mm | Höhe: 15 mm | Gewicht: 0.38 kg

    Deckel zu T-Abgang kompakt NW 600 ZMA
    Art.Nr: 307921 | ELDAS®-Nr: 127053596 | Breite: 73 mm | Höhe: 15 mm | Gewicht: 0.44 kg

Technical specification
  • Unique ref.307916
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)15
  • Width (mm)73
  • Depth (mm)297.6
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit