Publish your products
U-Profil 44 x 44 x 2.5 x 3000 mm fvz
U-Profil 44 x 44 x 2.5 x 3000 mm fvz

    U-Profil 44 x 44 x 2.5 x 3000 mm fvz

    U-Profil gelocht 44x44. Universell einsetzbar.

    Varianten

    • U-Profil 50 x 50 x 2.5 x 3000 mm fvz (Art.Nr: 307974)
    • U-Profil 44 x 44 x 2.5 x 6000 mm fvz (Art.Nr: 309849)
    • U-Profil 50 x 50 x 2.5 x 6000 mm fvz (Art.Nr: 309840)
    Specification
    • Art.Nr307975
      ELDAS®-Nr127088116
      WerkstoffStahl - DD11
      Länge3000 mm
      Breite44 mm
      Höhe44 mm
      Gewicht5.913 kg
      Blechstärke2.5 mm

      Varianten

      U-Profil 50 x 50 x 2.5 x 3000 mm fvz
      Art.Nr: 307974 | ELDAS®-Nr: 127088106 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 6.948 kg

      U-Profil 44 x 44 x 2.5 x 6000 mm fvz
      Art.Nr: 309849 | ELDAS®-Nr: 127088136 | Breite: 44 mm | Höhe: 44 mm | Gewicht: 11.826 kg

      U-Profil 50 x 50 x 2.5 x 6000 mm fvz
      Art.Nr: 309840 | ELDAS®-Nr: 127088126 | Breite: 50 mm | Höhe: 50 mm | Gewicht: 13.946 kg

    Technical specification
    • Unique ref.307975
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)44
    • Width (mm)44
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.913
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit