Publish your products
Flachausleger 100 gvz
Flachausleger 100 gvz

    Flachausleger 100 gvz

    Zur Montage bei geringen Platzverhältnissen. Für mittlere bis schwere Traglasten.

    Varianten

    • Flachausleger 600 gvz (Art.Nr: 308000)
    • Flachausleger 500 gvz (Art.Nr: 307999)
    • Flachausleger 400 gvz (Art.Nr: 307998)
    • Flachausleger 300 gvz (Art.Nr: 307997)
    • Flachausleger 200 gvz (Art.Nr: 307996)
    Specification
    • Art.Nr307995
      ELDAS®-Nr127080406
      WerkstoffStahl - DD11
      Länge135 mm
      Breite45 mm
      Höhe102 mm
      Gewicht0.278 kg
      Blechstärke2 mm

      Varianten

      Flachausleger 600 gvz
      Art.Nr: 308000 | ELDAS®-Nr: 127080456 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.932 kg

      Flachausleger 500 gvz
      Art.Nr: 307999 | ELDAS®-Nr: 127080446 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.768 kg

      Flachausleger 400 gvz
      Art.Nr: 307998 | ELDAS®-Nr: 127080436 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.62 kg

      Flachausleger 300 gvz
      Art.Nr: 307997 | ELDAS®-Nr: 127080426 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.498 kg

      Flachausleger 200 gvz
      Art.Nr: 307996 | ELDAS®-Nr: 127080416 | Breite: 45 mm | Höhe: 102 mm | Gewicht: 0.38 kg

    Technical specification
    • Unique ref.307995
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)102
    • Width (mm)45
    • Depth (mm)135
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.278
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit