Publish your products
Ausleger leicht 100 ZMA
Ausleger leicht 100 ZMA

    Ausleger leicht 100 ZMA

    Ausleger zur Montage von Bahnen 100-400mm.

    Varianten

    • Ausleger leicht 300 ZMA (Art.Nr: 308657)
    • Ausleger leicht 200 ZMA (Art.Nr: 308656)
    • Ausleger leicht 400 ZMA (Art.Nr: 308658)
    Specification
    • Art.Nr308655
      ELDAS®-Nr127081716
      WerkstoffStahl - S250GD
      Länge125 mm
      Breite40 mm
      Höhe37 mm
      Gewicht0.151 kg

      Varianten

      Ausleger leicht 300 ZMA
      Art.Nr: 308657 | ELDAS®-Nr: 127081736 | Breite: 40 mm | Höhe: 62 mm | Gewicht: 0.411 kg

      Ausleger leicht 200 ZMA
      Art.Nr: 308656 | ELDAS®-Nr: 127081726 | Breite: 40 mm | Höhe: 50 mm | Gewicht: 0.274 kg

      Ausleger leicht 400 ZMA
      Art.Nr: 308658 | ELDAS®-Nr: 127081746 | Breite: 40 mm | Höhe: 74 mm | Gewicht: 0.562 kg

    Technical specification
    • Unique ref.308655
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)37
    • Width (mm)40
    • Depth (mm)125
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.151
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit