Publish your products
Innenbogen 90° 200 x 60 fvz
Innenbogen 90° 200 x 60 fvz

    Innenbogen 90° 200 x 60 fvz

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Innenbogen 90° 600 x 60 fvz (Art.Nr: 309754)
    • Innenbogen 90° 500 x 60 fvz (Art.Nr: 309753)
    • Innenbogen 90° 400 x 60 fvz (Art.Nr: 309752)
    • Innenbogen 90° 300 x 60 fvz (Art.Nr: 309751)
    Specification
    • Art.Nr309750
      ELDAS®-Nr127064116
      WerkstoffStahl - DC01
      Länge917 mm
      Breite917 mm
      Höhe60 mm
      Gewicht3.778 kg
      Blechstärke1.5 mm

      Varianten

      Innenbogen 90° 600 x 60 fvz
      Art.Nr: 309754 | ELDAS®-Nr: 127064156 | Breite: 1317 mm | Höhe: 60 mm | Gewicht: 5.706 kg

      Innenbogen 90° 500 x 60 fvz
      Art.Nr: 309753 | ELDAS®-Nr: 127064146 | Breite: 1217 mm | Höhe: 60 mm | Gewicht: 5.246 kg

      Innenbogen 90° 400 x 60 fvz
      Art.Nr: 309752 | ELDAS®-Nr: 127064136 | Breite: 1117 mm | Höhe: 60 mm | Gewicht: 4.609 kg

      Innenbogen 90° 300 x 60 fvz
      Art.Nr: 309751 | ELDAS®-Nr: 127064126 | Breite: 1017 mm | Höhe: 60 mm | Gewicht: 4.196 kg

    Technical specification
    • Unique ref.309750
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)917
    • Depth (mm)917
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)3.778
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit