Publish your products
4-Loch-Kopfplatte fvz
4-Loch-Kopfplatte fvz

    4-Loch-Kopfplatte fvz

    Kopfplatte winkelverstellbar, 0, 7.5°, 15°, 22.5°, 30,°, 45°, 67.5°. Für Tragkonstruktionen mit U- und Mulitix Profilen. Befestigung der Profile mittels 2 Schraubengarnituren M10x70, Art. Nr. 309517 mit Distanzhülsen, separat bestellen.

    Specification
    • Art.Nr309880
      ELDAS®-Nr-
      WerkstoffStahl - DD11
      Länge150 mm
      Breite150 mm
      Höhe185 mm
      Gewicht1.479 kg
    Technical specification
    • Unique ref.309880
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)185
    • Width (mm)150
    • Depth (mm)150
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.479
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit