Publish your products
Abgang links 200 x 60 ZMA
Abgang links 200 x 60 ZMA

    Abgang links 200 x 60 ZMA

    Zur Verwendung für grosse Radien. Stapelbar. Sprossen aus C-Profil mit Sprossenabstand 300mm.

    Varianten

    • Abgang links 600 x 60 ZMA (Art.Nr: 313529)
    • Abgang links 500 x 60 ZMA (Art.Nr: 313528)
    • Abgang links 400 x 60 ZMA (Art.Nr: 313527)
    • Abgang links 300 x 60 ZMA (Art.Nr: 313526)
    Specification
    • Art.Nr313525
      ELDAS®-Nr127005416
      WerkstoffStahl - S250GD
      Länge1150 mm
      Breite917 mm
      Höhe60 mm
      Gewicht5.262 kg
      Blechstärke1.5 mm

      Varianten

      Abgang links 600 x 60 ZMA
      Art.Nr: 313529 | ELDAS®-Nr: 127005456 | Breite: 1317 mm | Höhe: 60 mm | Gewicht: 7.727 kg

      Abgang links 500 x 60 ZMA
      Art.Nr: 313528 | ELDAS®-Nr: 127005446 | Breite: 1217 mm | Höhe: 60 mm | Gewicht: 6.926 kg

      Abgang links 400 x 60 ZMA
      Art.Nr: 313527 | ELDAS®-Nr: 127005436 | Breite: 1117 mm | Höhe: 60 mm | Gewicht: 6.407 kg

      Abgang links 300 x 60 ZMA
      Art.Nr: 313526 | ELDAS®-Nr: 127005426 | Breite: 1017 mm | Höhe: 60 mm | Gewicht: 5.888 kg

    Technical specification
    • Unique ref.313525
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)917
    • Depth (mm)1150
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.262
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit