Publish your products
Kabelbahn 100 x 60 A4, 1.4571
Kabelbahn 100 x 60 A4, 1.4571

    Kabelbahn 100 x 60 A4, 1.4571

    Kabelbahn mit Boden- und Seitenwandlochungen. Montage geschraubt oder schraubenlos möglich. Ineinander stapelbar und platzsparend. Rostfreier Stahl.

    Varianten

    • Kabelbahn 300 x 60 A4, 1.4571 (Art.Nr: 316003)
    • Kabelbahn 200 x 60 A4, 1.4571 (Art.Nr: 316002)
    • Kabelbahn 400 x 60 A4, 1.4571 (Art.Nr: 316004)
    Specification
    • Art.Nr316001
      WerkstoffRostfreier Stahl - 1.4571
      Länge3000 mm
      Breite131 mm
      Höhe60 mm
      Gewicht5.47 kg
      Blechstärke1 mm

      Varianten

      Kabelbahn 300 x 60 A4, 1.4571
      Art.Nr: 316003 | Breite: 331 mm | Höhe: 60 mm | Gewicht: 9.37 kg

      Kabelbahn 200 x 60 A4, 1.4571
      Art.Nr: 316002 | Breite: 231 mm | Höhe: 60 mm | Gewicht: 7.42 kg

      Kabelbahn 400 x 60 A4, 1.4571
      Art.Nr: 316004 | Breite: 431 mm | Höhe: 60 mm | Gewicht: 11.32 kg

    Technical specification
    • Unique ref.316001
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)131
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.47
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit