Publish your products
Multifix Konsole 50 x 50 x 250 mm A4, 1.4571

Multifix Konsole 50 x 50 x 250 mm A4, 1.4571

Varianten

  • Multifix Konsole 50 x 50 x 350 mm A4, 1.4571 (Art.Nr: 316403)
  • Multifix Konsole 50 x 50 x 450 mm A4, 1.4571 (Art.Nr: 316404)
  • Multifix Konsole 50 x 50 x 550 mm A4, 1.4571 (Art.Nr: 316405)
  • Multifix Konsole 50 x 50 x 700 mm A4, 1.4571 (Art.Nr: 316407)
  • Multifix Konsole 50 x 50 x 800 mm A4, 1.4571 (Art.Nr: 316408)
Specification
  • Art.Nr316402
    WerkstoffRostfreier Stahl - 1.4571
    Länge250 mm
    Breite50 mm
    Höhe170 mm
    Gewicht0.957 kg

    Varianten

    Multifix Konsole 50 x 50 x 350 mm A4, 1.4571
    Art.Nr: 316403 | Breite: 50 mm | Höhe: 170 mm | Gewicht: 1.179 kg

    Multifix Konsole 50 x 50 x 450 mm A4, 1.4571
    Art.Nr: 316404 | Breite: 50 mm | Höhe: 170 mm | Gewicht: 1.493 kg

    Multifix Konsole 50 x 50 x 550 mm A4, 1.4571
    Art.Nr: 316405 | Breite: 50 mm | Höhe: 170 mm | Gewicht: 1.723 kg

    Multifix Konsole 50 x 50 x 700 mm A4, 1.4571
    Art.Nr: 316407 | Breite: 50 mm | Höhe: 170 mm | Gewicht: 2.092 kg

    Multifix Konsole 50 x 50 x 800 mm A4, 1.4571
    Art.Nr: 316408 | Breite: 50 mm | Höhe: 170 mm | Gewicht: 2.326 kg

Technical specification
  • Unique ref.316402
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
  • Height (mm)170
  • Width (mm)50
  • Depth (mm)250
Related
  • Material mainStainless steel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
  • Weight Net (Kg)0.957
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit