Publish your products
WSMB-T-Stück 200 x 60 fvz
WSMB-T-Stück 200 x 60 fvz

    WSMB-T-Stück 200 x 60 fvz

    Für Abgänge/Verzweigungen. Zur Verwendung für grosse Radien. Sprossen aus C-Profil mit Sprossenabstand 150mm.

    Varianten

    • WSMB-T-Stück 600 x 60 fvz (Art.Nr: 322125)
    • WSMB-T-Stück 500 x 60 fvz (Art.Nr: 322124)
    • WSMB-T-Stück 400 x 60 fvz (Art.Nr: 322123)
    • WSMB-T-Stück 300 x 60 fvz (Art.Nr: 322122)
    Specification
    • Art.Nr322121
      ELDAS®-Nr127005166
      WerkstoffStahl - DC01
      Länge1607 mm
      Breite907 mm
      Höhe60 mm
      Gewicht9.874 kg
      Blechstärke1.5 mm

      Varianten

      WSMB-T-Stück 600 x 60 fvz
      Art.Nr: 322125 | ELDAS®-Nr: 127005566 | Breite: 1307 mm | Höhe: 110 mm | Gewicht: 14.328 kg

      WSMB-T-Stück 500 x 60 fvz
      Art.Nr: 322124 | ELDAS®-Nr: 127005466 | Breite: 1207 mm | Höhe: 110 mm | Gewicht: 13.052 kg

      WSMB-T-Stück 400 x 60 fvz
      Art.Nr: 322123 | ELDAS®-Nr: 127005366 | Breite: 1107 mm | Höhe: 110 mm | Gewicht: 11.866 kg

      WSMB-T-Stück 300 x 60 fvz
      Art.Nr: 322122 | ELDAS®-Nr: 127005266 | Breite: 1007 mm | Höhe: 110 mm | Gewicht: 10.927 kg

    Technical specification
    • Unique ref.322121
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)907
    • Depth (mm)1607
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)9.874
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit