Publish your products
Winkel 90° NW 100 x 60 ZMA
Winkel 90° NW 100 x 60 ZMA

    Winkel 90° NW 100 x 60 ZMA

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle und integrierten Verbindungslaschen.

    Varianten

    • Winkel 90° NW 600 x 60 ZMA (Art.Nr: 330610)
    • Winkel 90° NW 200 x 60 ZMA (Art.Nr: 330210)
    • Winkel 90° NW 500 x 60 ZMA (Art.Nr: 330510)
    • Winkel 90° NW 400 x 60 ZMA (Art.Nr: 330410)
    • Winkel 90° NW 300 x 60 ZMA (Art.Nr: 330310)
    Specification
    • Art.Nr330110
      ELDAS®-Nr127014406
      WerkstoffStahl - S250GD
      Länge440.5 mm
      Breite220 mm
      Höhe60 mm
      Gewicht1 kg

      Varianten

      Winkel 90° NW 600 x 60 ZMA
      Art.Nr: 330610 | ELDAS®-Nr: 127014456 | Breite: 841.5 mm | Höhe: 60 mm | Gewicht: 7.624 kg

      Winkel 90° NW 200 x 60 ZMA
      Art.Nr: 330210 | ELDAS®-Nr: 127014416 | Breite: 341 mm | Höhe: 60 mm | Gewicht: 1.684 kg

      Winkel 90° NW 500 x 60 ZMA
      Art.Nr: 330510 | ELDAS®-Nr: 127014446 | Breite: 733.5 mm | Höhe: 60 mm | Gewicht: 6.074 kg

      Winkel 90° NW 400 x 60 ZMA
      Art.Nr: 330410 | ELDAS®-Nr: 127014436 | Breite: 621 mm | Höhe: 60 mm | Gewicht: 4.689 kg

      Winkel 90° NW 300 x 60 ZMA
      Art.Nr: 330310 | ELDAS®-Nr: 127014426 | Breite: 483 mm | Höhe: 60 mm | Gewicht: 3.445 kg

    Technical specification
    • Unique ref.330110
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)220
    • Depth (mm)440.5
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit