Publish your products
Deckel zu Winkel 45° NW 100 x 60 ZMA
Deckel zu Winkel 45° NW 100 x 60 ZMA

    Deckel zu Winkel 45° NW 100 x 60 ZMA

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation.

    Varianten

    • Deckel zu Winkel 45° NW 600 x 60 ZMA (Art.Nr: 330625)
    • Deckel zu Winkel 45° NW 500 x 60 ZMA (Art.Nr: 330525)
    • Deckel zu Winkel 45° NW 200 x 60 ZMA (Art.Nr: 330225)
    • Deckel zu Winkel 45° NW 400 x 60 ZMA (Art.Nr: 330425)
    • Deckel zu Winkel 45° NW 300 x 60 ZMA (Art.Nr: 330325)
    Specification
    • Art.Nr330125
      ELDAS®-Nr127053356
      WerkstoffStahl - S250GD
      Länge215 mm
      Breite177 mm
      Höhe14 mm
      Gewicht0.294 kg

      Varianten

      Deckel zu Winkel 45° NW 600 x 60 ZMA
      Art.Nr: 330625 | ELDAS®-Nr: 127053166 | Breite: 734 mm | Höhe: 14 mm | Gewicht: 3.075 kg

      Deckel zu Winkel 45° NW 500 x 60 ZMA
      Art.Nr: 330525 | ELDAS®-Nr: 127053326 | Breite: 625 mm | Höhe: 14 mm | Gewicht: 2.385 kg

      Deckel zu Winkel 45° NW 200 x 60 ZMA
      Art.Nr: 330225 | ELDAS®-Nr: 127053266 | Breite: 284 mm | Höhe: 14 mm | Gewicht: 0.573 kg

      Deckel zu Winkel 45° NW 400 x 60 ZMA
      Art.Nr: 330425 | ELDAS®-Nr: 127053316 | Breite: 516.5 mm | Höhe: 14 mm | Gewicht: 1.779 kg

      Deckel zu Winkel 45° NW 300 x 60 ZMA
      Art.Nr: 330325 | ELDAS®-Nr: 127053226 | Breite: 408 mm | Höhe: 14 mm | Gewicht: 1.255 kg

    Technical specification
    • Unique ref.330125
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)14
    • Width (mm)177
    • Depth (mm)215
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.294
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit