Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/a6324622-6a3d-4db7-966f-bcdbb49888b3
Home
Categories
Electrical
Distribution
Abscherfeste Hammerkopf-Schraubengarnitur M10 x 25
Unavailable in United States
lanz oensingen ag
Follow
Abscherfeste Hammerkopf-Schraubengarnitur M10 x 25
Hammerkopf Schraubengarnitur M10 zum Verbinden von Multifix C-Profilen.
Download
Specification
Specification
Art.Nr
350182
ELDAS®-Nr
127090726
Werkstoff
Stahl
Länge
28 mm
Breite
19.5 mm
Höhe
35 mm
Gewicht
0.083 kg
Technical specification
Technical specification
Unique ref.
350182
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
35
Width (mm)
19.5
Depth (mm)
28
Links
Links
Product url
https://lanz-oens.ch/de/p/abscherfeste-hammerkopf-schraubengarnitur-m10-x-25-350182
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.083
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Cummins
Diesel Generator, QSB7-G5, 125-200 kW, 60Hz
4.3
(
9
)
Download