Publish your products
Stahlträgerbefestigungsgarnitur 25 x 50 200 fvz
Stahlträgerbefestigungsgarnitur 25 x 50 200 fvz

    Stahlträgerbefestigungsgarnitur 25 x 50 200 fvz

    Zur universellen Montage an vertikalen Stahlträgern. Aus Multifix C-Profil 25x50. Inkl. Ankerschrauben-Garnituren M10x25.

    Varianten

    • Stahlträgerbefestigungsgarnitur 25 x 50 300 fvz (Art.Nr: 350211)
    • Stahlträgerbefestigungsgarnitur 25 x 50 400 fvz (Art.Nr: 350212)
    Specification
    • Art.Nr350210
      ELDAS®-Nr127088706
      WerkstoffStahl - DD11
      Länge198 mm
      Breite258 mm
      Höhe108 mm
      Gewicht1.422 kg

      Varianten

      Stahlträgerbefestigungsgarnitur 25 x 50 300 fvz
      Art.Nr: 350211 | ELDAS®-Nr: 127088716 | Breite: 258 mm | Höhe: 108 mm | Gewicht: 1.635 kg

      Stahlträgerbefestigungsgarnitur 25 x 50 400 fvz
      Art.Nr: 350212 | ELDAS®-Nr: 127088726 | Breite: 258 mm | Höhe: 108 mm | Gewicht: 1.89 kg

    Technical specification
    • Unique ref.350210
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)108
    • Width (mm)258
    • Depth (mm)198
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.422
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit