Publish your products
T-Stück 100 x 60 A4, 1.4404
T-Stück 100 x 60 A4, 1.4404
T-Stück 100 x 60 A4, 1.4404

    T-Stück 100 x 60 A4, 1.4404

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle und integrierten Verbindungslaschen. Rostfreier Stahl.

    Varianten

    • T-Stück 300 x 60 A4, 1.4404 (Art.Nr: 360330)
    • T-Stück 200 x 60 A4, 1.4404 (Art.Nr: 360230)
    • T-Stück 400 x 60 A4, 1.4404 (Art.Nr: 360430)
    Specification
    • Art.Nr360130
      ELDAS®-Nr127055006
      WerkstoffRostfreier Stahl - 1.4404
      Länge608 mm
      Breite355 mm
      Höhe60 mm
      Gewicht2.01 kg
      Blechstärke1 mm

      Varianten

      T-Stück 300 x 60 A4, 1.4404
      Art.Nr: 360330 | ELDAS®-Nr: 127055216 | Breite: 570 mm | Höhe: 60 mm | Gewicht: 4.01 kg

      T-Stück 200 x 60 A4, 1.4404
      Art.Nr: 360230 | ELDAS®-Nr: 127055166 | Breite: 455 mm | Höhe: 60 mm | Gewicht: 3.018 kg

      T-Stück 400 x 60 A4, 1.4404
      Art.Nr: 360430 | ELDAS®-Nr: 127055246 | Breite: 701 mm | Höhe: 60 mm | Gewicht: 5.759 kg

    Technical specification
    • Unique ref.360130
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)355
    • Depth (mm)608
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.01
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit