Publish your products
Deckel zu T-Stück 100 x 60 A4, 1.4404
Deckel zu T-Stück 100 x 60 A4, 1.4404

    Deckel zu T-Stück 100 x 60 A4, 1.4404

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation. Rostfreier Stahl

    Varianten

    • Deckel zu T-Stück 300 x 60 A4, 1.4404 (Art.Nr: 360335)
    • Deckel zu T-Stück 200 x 60 A4, 1.4404 (Art.Nr: 360235)
    • Deckel zu T-Stück 400 x 60 A4, 1.4404 (Art.Nr: 360435)
    Specification
    • Art.Nr360135
      ELDAS®-Nr127053336
      WerkstoffRostfreier Stahl - 1.4404
      Länge550 mm
      Breite345 mm
      Höhe14 mm
      Gewicht1.464 kg
      Blechstärke1 mm

      Varianten

      Deckel zu T-Stück 300 x 60 A4, 1.4404
      Art.Nr: 360335 | ELDAS®-Nr: 127053476 | Breite: 545 mm | Höhe: 14 mm | Gewicht: 3.544 kg

      Deckel zu T-Stück 200 x 60 A4, 1.4404
      Art.Nr: 360235 | ELDAS®-Nr: 127053396 | Breite: 445 mm | Höhe: 14 mm | Gewicht: 2.404 kg

      Deckel zu T-Stück 400 x 60 A4, 1.4404
      Art.Nr: 360435 | ELDAS®-Nr: 127053436 | Breite: 645 mm | Höhe: 14 mm | Gewicht: 4.884 kg

    Technical specification
    • Unique ref.360135
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)14
    • Width (mm)345
    • Depth (mm)550
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.464
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit